Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Hummel
Description
HSK-K-FLAKA PG - Cable glands for special applications
Bill of material
HSK-K-FLAKA 1.587.1600.00
AG
Thread
PG 16
FR
Colour
GL
10 mm
H
28 mm
SW
27 mm
BH
B x H
mm
BN
Order No.
1.587.1600.00
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices